Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 58.92 182TC 1.938
Part #:0250-75607
Catalog #:SSHERA55ES 58.92 182TC 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 2.36 | Product Line: | HERA |
| Product Type: | RIGHT ANGLE | Output RPM: | 29.7 |
| Output Diameter (in): | 1.938 in | Housing Width (in): | 8 in |
| Reduction: | Double | Input Style: | C-Face Quill |
| Mounting Type: | ES | Housing Length (in): | 10.52 in |
| Ratio: | 58.92:1 | Input Diameter (in): | 1.126 in |
| Style: | ES | Length Through Bore (in): | 8 in |
| Housing Height (in): | 9.61 in | Series Code: | HERA55 |
| Certifications: | IP69K, USDA Accepted Equipment | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.36 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4500 in/lbs |
| Nominal Ratio: | 60:1 | Center Distance (in): | 3.675 in |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Gear Drive SIze: | SSHERA55 |
| Housing Material: | Stainless Steel | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
General Specifications
| UPC: | 662961805904 | Weight: | 98.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

