Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 10.77 182TC 2
Part #:0250-75609
Catalog #:SSHERA55ES 10.77 182TC 2
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Certifications: | IP69K, USDA Accepted Equipment | Service Factor: | 1 |
| Housing Length (in): | 10.52 in | Housing Width (in): | 8 in |
| Motor Frame Size: | 180TC | Reduction: | Double |
| Mounting Type: | ES | Ratio: | 10.77:1 |
| Product Line: | HERA | Input Style: | C-Face Quill |
| Series Code: | HERA55 | Input HP @ 1750 RPM: | 12.89 |
| Style: | ES | Input HP: | 12.89 |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 2.000 in |
| Input Diameter (in): | 1.126 in | Housing Height (in): | 9.61 in |
| Output RPM: | 162.5 | Length Through Bore (in): | 8 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Center Distance (in): | 3.675 in |
| Housing Material: | Stainless Steel | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Gear Drive SIze: | SSHERA55 |
| Nominal Ratio: | 10:1 | Output Shaft: | Hollow Bore |

