Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 15.05 182TC 2
Part #:0250-75610
Catalog #:SSHERA55ES 15.05 182TC 2
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Reduction: | Double | Output RPM: | 116.3 |
| Product Line: | HERA | Housing Height (in): | 9.61 in |
| Housing Length (in): | 10.52 in | Length Through Bore (in): | 8 in |
| Certifications: | IP69K, USDA Accepted Equipment | Input HP @ 1750 RPM: | 9.22 |
| Series Code: | HERA55 | Style: | ES |
| Ratio: | 15.05:1 | Input HP: | 9.22 |
| Housing Width (in): | 8 in | Input Diameter (in): | 1.126 in |
| Product Type: | RIGHT ANGLE | Mounting Type: | ES |
| Output Diameter (in): | 2.000 in | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Center Distance (in): | 3.675 in | Housing Material: | Stainless Steel |
| Nominal Ratio: | 15:1 | Gear Drive SIze: | SSHERA55 |

