Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 21.15 182TC 2
Part #:0250-75611
Catalog #:SSHERA55ES 21.15 182TC 2
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Housing Height (in): | 9.61 in |
| Input HP @ 1750 RPM: | 6.56 | Housing Length (in): | 10.52 in |
| Product Line: | HERA | Input HP: | 6.56 |
| Product Type: | RIGHT ANGLE | Ratio: | 21.15:1 |
| Certifications: | IP69K, USDA Accepted Equipment | Output Diameter (in): | 2.000 in |
| Output RPM: | 82.7 | Housing Width (in): | 8 in |
| Input Diameter (in): | 1.126 in | Input Style: | C-Face Quill |
| Style: | ES | Reduction: | Double |
| Mounting Type: | ES | Length Through Bore (in): | 8 in |
| Motor Frame Size: | 180TC | Series Code: | HERA55 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Center Distance (in): | 3.675 in |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
| Nominal Ratio: | 20:1 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Gear Drive SIze: | SSHERA55 |

