Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 25 182TC 2
Part #:0250-75612
Catalog #:SSHERA55ES 25 182TC 2
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA55 | Input HP: | 5.6 |
| Ratio: | 25.00:1 | Output Diameter (in): | 2.000 in |
| Reduction: | Double | Input Style: | C-Face Quill |
| Output RPM: | 70 | Style: | ES |
| Housing Height (in): | 9.61 in | Mounting Type: | ES |
| Certifications: | IP69K, USDA Accepted Equipment | Product Type: | RIGHT ANGLE |
| Housing Width (in): | 8 in | Service Factor: | 1 |
| Length Through Bore (in): | 8 in | Input Diameter (in): | 1.126 in |
| Product Line: | HERA | Housing Length (in): | 10.52 in |
| Input HP @ 1750 RPM: | 5.6 | Motor Frame Size: | 180TC |
| Gear Drive SIze: | SSHERA55 | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Material: | Stainless Steel | Nominal Ratio: | 25:1 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Center Distance (in): | 3.675 in |

