Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 30.14 182TC 2
Part #:0250-75613
Catalog #:SSHERA55ES 30.14 182TC 2
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Reduction: | Double |
| Input Diameter (in): | 1.126 in | Housing Height (in): | 9.61 in |
| Certifications: | IP69K, USDA Accepted Equipment | Product Line: | HERA |
| Output Diameter (in): | 2.000 in | Housing Width (in): | 8 in |
| Housing Length (in): | 10.52 in | Input HP @ 1750 RPM: | 4.61 |
| Length Through Bore (in): | 8 in | Mounting Type: | ES |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Ratio: | 30.14:1 | Output RPM: | 58.1 |
| Style: | ES | Input Style: | C-Face Quill |
| Series Code: | HERA55 | Input HP: | 4.61 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Material: | Stainless Steel | Gear Drive SIze: | SSHERA55 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.675 in | Nominal Ratio: | 30:1 |

