Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 43.97 182TC 2.000
Part #:0250-75614
Catalog #:SSHERA55ES 43.97 182TC 2.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Reduction: | Double | Series Code: | HERA55 |
| Housing Length (in): | 10.52 in | Certifications: | IP69K, USDA Accepted Equipment |
| Product Line: | HERA | Input Style: | C-Face Quill |
| Ratio: | 43.97:1 | Style: | ES |
| Input Diameter (in): | 1.126 in | Input HP @ 1750 RPM: | 3.16 |
| Product Type: | RIGHT ANGLE | Input HP: | 3.16 |
| Housing Width (in): | 8 in | Housing Height (in): | 9.61 in |
| Mounting Type: | ES | Output Diameter (in): | 2.000 in |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Length Through Bore (in): | 8 in | Output RPM: | 39.8 |
| Center Distance (in): | 3.675 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Housing Material: | Stainless Steel |
| Nominal Ratio: | 40:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4500 in/lbs | Gear Drive SIze: | SSHERA55 |
General Specifications
| Weight: | 98.00 LB |

