Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 7.94 182TC 2.188
Part #:0250-75617
Catalog #:SSHERA55ES 7.94 182TC 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Reduction: | Double | Ratio: | 7.94:1 |
| Mounting Type: | ES | Input HP: | 13 |
| Series Code: | HERA55 | Output Diameter (in): | 2.188 in |
| Housing Length (in): | 10.52 in | Product Type: | RIGHT ANGLE |
| Motor Frame Size: | 180TC | Certifications: | IP69K, USDA Accepted Equipment |
| Housing Width (in): | 8 in | Length Through Bore (in): | 8 in |
| Output RPM: | 220.4 | Product Line: | HERA |
| Style: | ES | Input Diameter (in): | 1.126 in |
| Housing Height (in): | 9.61 in | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 13 | Input Style: | C-Face Quill |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Nominal Ratio: | 7.5:1 |
| Gear Drive SIze: | SSHERA55 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.675 in | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 3346 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |

