Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 10.77 182TC 2.188
Part #:0250-75618
Catalog #:SSHERA55ES 10.77 182TC 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 162.5 | Input HP: | 12.89 |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Style: | ES | Ratio: | 10.77:1 |
| Input HP @ 1750 RPM: | 12.89 | Output Diameter (in): | 2.188 in |
| Series Code: | HERA55 | Mounting Type: | ES |
| Product Type: | RIGHT ANGLE | Housing Height (in): | 9.61 in |
| Certifications: | IP69K, USDA Accepted Equipment | Reduction: | Double |
| Length Through Bore (in): | 8 in | Service Factor: | 1 |
| Input Diameter (in): | 1.126 in | Product Line: | HERA |
| Housing Length (in): | 10.52 in | Housing Width (in): | 8 in |
| Center Distance (in): | 3.675 in | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Nominal Ratio: | 10:1 | Housing Material: | Stainless Steel |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | SSHERA55 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |

