Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 15.05 182TC 2.188
Part #:0250-75619
Catalog #:SSHERA55ES 15.05 182TC 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 2.188 in | Output RPM: | 116.3 |
| Style: | ES | Reduction: | Double |
| Ratio: | 15.05:1 | Service Factor: | 1 |
| Housing Height (in): | 9.61 in | Input HP @ 1750 RPM: | 9.22 |
| Motor Frame Size: | 180TC | Length Through Bore (in): | 8 in |
| Input HP: | 9.22 | Input Style: | C-Face Quill |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Length (in): | 10.52 in |
| Series Code: | HERA55 | Input Diameter (in): | 1.126 in |
| Housing Width (in): | 8 in | Product Line: | HERA |
| Mounting Type: | ES | Product Type: | RIGHT ANGLE |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Center Distance (in): | 3.675 in |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 15:1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Torque Rating (in-lb): | 4500 in/lbs |
| Gear Drive SIze: | SSHERA55 | Housing Material: | Stainless Steel |

