Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 43.97 182TC 2.188
Part #:0250-75623
Catalog #:SSHERA55ES 43.97 182TC 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Motor Frame Size: | 180TC | Product Line: | HERA |
| Input HP: | 3.16 | Input Diameter (in): | 1.126 in |
| Reduction: | Double | Housing Height (in): | 9.61 in |
| Input Style: | C-Face Quill | Length Through Bore (in): | 8 in |
| Product Type: | RIGHT ANGLE | Mounting Type: | ES |
| Series Code: | HERA55 | Output RPM: | 39.8 |
| Housing Width (in): | 8 in | Output Diameter (in): | 2.188 in |
| Housing Length (in): | 10.52 in | Input HP @ 1750 RPM: | 3.16 |
| Style: | ES | Service Factor: | 1 |
| Ratio: | 43.97:1 | Certifications: | IP69K, USDA Accepted Equipment |
| Housing Material: | Stainless Steel | Gear Drive SIze: | SSHERA55 |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Center Distance (in): | 3.675 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |

