Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 7.94 213TC 1.188
Part #:0250-75626
Catalog #:SSHERA55ES 7.94 213TC 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA55 | Input HP @ 1750 RPM: | 13 |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Style: | ES | Housing Height (in): | 9.61 in |
| Output RPM: | 220.4 | Product Line: | HERA |
| Input HP: | 13 | Housing Width (in): | 8 in |
| Reduction: | Double | Housing Length (in): | 10.52 in |
| Mounting Type: | ES | Length Through Bore (in): | 8 in |
| Output Diameter (in): | 1.188 in | Product Type: | RIGHT ANGLE |
| Certifications: | IP69K, USDA Accepted Equipment | Ratio: | 7.94:1 |
| Input Diameter (in): | 1.376 in | Input Style: | C-Face Quill |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Torque Rating (in-lb): | 3346 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Gear Drive SIze: | SSHERA55 |
| Nominal Ratio: | 7.5:1 | Center Distance (in): | 3.675 in |

