Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 53.03 213TC 1.188
Part #:0250-75633
Catalog #:SSHERA55ES 53.03 213TC 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 53.03:1 | Mounting Type: | ES |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Width (in): | 8 in |
| Input HP @ 1750 RPM: | 2.62 | Input Diameter (in): | 1.376 in |
| Input Style: | C-Face Quill | Length Through Bore (in): | 8 in |
| Product Line: | HERA | Reduction: | Double |
| Product Type: | RIGHT ANGLE | Output RPM: | 33 |
| Service Factor: | 1 | Input HP: | 2.62 |
| Output Diameter (in): | 1.188 in | Series Code: | HERA55 |
| Motor Frame Size: | 210TC | Housing Length (in): | 10.52 in |
| Style: | ES | Housing Height (in): | 9.61 in |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Center Distance (in): | 3.675 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Gear Drive SIze: | SSHERA55 |
| Nominal Ratio: | 50:1 | Housing Material: | Stainless Steel |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Shaft: | Hollow Bore |

