Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 58.92 213TC 1.188
Part #:0250-75634
Catalog #:SSHERA55ES 58.92 213TC 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Housing Width (in): | 8 in |
| Certifications: | IP69K, USDA Accepted Equipment | Reduction: | Double |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 2.36 |
| Housing Height (in): | 9.61 in | Ratio: | 58.92:1 |
| Housing Length (in): | 10.52 in | Series Code: | HERA55 |
| Service Factor: | 1 | Input Diameter (in): | 1.376 in |
| Product Type: | RIGHT ANGLE | Mounting Type: | ES |
| Output RPM: | 29.7 | Output Diameter (in): | 1.188 in |
| Input Style: | C-Face Quill | Style: | ES |
| Input HP: | 2.36 | Length Through Bore (in): | 8 in |
| Gear Drive SIze: | SSHERA55 | Nominal Ratio: | 60:1 |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.675 in | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Torque Rating (in-lb): | 4500 in/lbs |

