Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 10.77 213TC 1.25
Part #:0250-75636
Catalog #:SSHERA55ES 10.77 213TC 1.25
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Motor Frame Size: | 210TC | Mounting Type: | ES |
| Series Code: | HERA55 | Output Diameter (in): | 1.250 in |
| Service Factor: | 1 | Housing Width (in): | 8 in |
| Ratio: | 10.77:1 | Housing Length (in): | 10.52 in |
| Input HP @ 1750 RPM: | 12.89 | Length Through Bore (in): | 8 in |
| Input Style: | C-Face Quill | Style: | ES |
| Certifications: | IP69K, USDA Accepted Equipment | Input HP: | 12.89 |
| Product Line: | HERA | Housing Height (in): | 9.61 in |
| Output RPM: | 162.5 | Reduction: | Double |
| Input Diameter (in): | 1.376 in | Product Type: | RIGHT ANGLE |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Housing Material: | Stainless Steel |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Gear Drive SIze: | SSHERA55 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 10:1 | Center Distance (in): | 3.675 in |

