Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 21.15 213TC 1.25
Part #:0250-75638
Catalog #:SSHERA55ES 21.15 213TC 1.25
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Reduction: | Double | Certifications: | IP69K, USDA Accepted Equipment |
| Ratio: | 21.15:1 | Output Diameter (in): | 1.250 in |
| Input HP: | 6.56 | Input Style: | C-Face Quill |
| Product Line: | HERA | Input Diameter (in): | 1.376 in |
| Output RPM: | 82.7 | Input HP @ 1750 RPM: | 6.56 |
| Style: | ES | Length Through Bore (in): | 8 in |
| Housing Height (in): | 9.61 in | Product Type: | RIGHT ANGLE |
| Motor Frame Size: | 210TC | Housing Length (in): | 10.52 in |
| Housing Width (in): | 8 in | Mounting Type: | ES |
| Series Code: | HERA55 | Service Factor: | 1 |
| Housing Material: | Stainless Steel | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Gear Drive SIze: | SSHERA55 | Output Torque Rating (in-lb): | 4500 in/lbs |
| Nominal Ratio: | 20:1 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.675 in |

