Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 25 213TC 1.25
Part #:0250-75639
Catalog #:SSHERA55ES 25 213TC 1.25
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Motor Frame Size: | 210TC | Certifications: | IP69K, USDA Accepted Equipment |
| Service Factor: | 1 | Ratio: | 25.00:1 |
| Input Diameter (in): | 1.376 in | Style: | ES |
| Output RPM: | 70 | Input HP @ 1750 RPM: | 5.6 |
| Product Line: | HERA | Length Through Bore (in): | 8 in |
| Reduction: | Double | Input HP: | 5.6 |
| Housing Width (in): | 8 in | Output Diameter (in): | 1.250 in |
| Product Type: | RIGHT ANGLE | Series Code: | HERA55 |
| Input Style: | C-Face Quill | Mounting Type: | ES |
| Housing Height (in): | 9.61 in | Housing Length (in): | 10.52 in |
| Nominal Ratio: | 25:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Material: | Stainless Steel |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Center Distance (in): | 3.675 in | Gear Drive SIze: | SSHERA55 |

