Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 53.03 213TC 1.25
Part #:0250-75642
Catalog #:SSHERA55ES 53.03 213TC 1.25
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 1.250 in |
| Style: | ES | Product Type: | RIGHT ANGLE |
| Output RPM: | 33 | Housing Length (in): | 10.52 in |
| Input Style: | C-Face Quill | Input Diameter (in): | 1.376 in |
| Input HP: | 2.62 | Series Code: | HERA55 |
| Input HP @ 1750 RPM: | 2.62 | Length Through Bore (in): | 8 in |
| Motor Frame Size: | 210TC | Certifications: | IP69K, USDA Accepted Equipment |
| Ratio: | 53.03:1 | Reduction: | Double |
| Housing Height (in): | 9.61 in | Mounting Type: | ES |
| Product Line: | HERA | Housing Width (in): | 8 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 4500 in/lbs | Center Distance (in): | 3.675 in |
| Gear Drive SIze: | SSHERA55 | Nominal Ratio: | 50:1 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Shaft: | Hollow Bore |

