Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 21.15 213TC 1.375
Part #:0250-75647
Catalog #:SSHERA55ES 21.15 213TC 1.375
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Height (in): | 9.61 in | Service Factor: | 1 |
| Input Diameter (in): | 1.376 in | Mounting Type: | ES |
| Product Type: | RIGHT ANGLE | Series Code: | HERA55 |
| Ratio: | 21.15:1 | Housing Length (in): | 10.52 in |
| Product Line: | HERA | Certifications: | IP69K, USDA Accepted Equipment |
| Output RPM: | 82.7 | Housing Width (in): | 8 in |
| Reduction: | Double | Input HP @ 1750 RPM: | 6.56 |
| Style: | ES | Length Through Bore (in): | 8 in |
| Motor Frame Size: | 210TC | Input Style: | C-Face Quill |
| Input HP: | 6.56 | Output Diameter (in): | 1.375 in |
| Housing Material: | Stainless Steel | Center Distance (in): | 3.675 in |
| Nominal Ratio: | 20:1 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Gear Drive SIze: | SSHERA55 | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961805942 | Weight: | 98.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

