Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 25.00 213TC 1.375
Part #:0250-75648
Catalog #:SSHERA55ES 25.00 213TC 1.375
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Style: | C-Face Quill | Input HP: | 5.6 |
| Series Code: | HERA55 | Product Type: | RIGHT ANGLE |
| Reduction: | Double | Mounting Type: | ES |
| Housing Height (in): | 9.61 in | Output RPM: | 70 |
| Input HP @ 1750 RPM: | 5.6 | Style: | ES |
| Ratio: | 25.00:1 | Housing Width (in): | 8 in |
| Output Diameter (in): | 1.375 in | Service Factor: | 1 |
| Certifications: | IP69K, USDA Accepted Equipment | Length Through Bore (in): | 8 in |
| Input Diameter (in): | 1.376 in | Housing Length (in): | 10.52 in |
| Product Line: | HERA | Motor Frame Size: | 210TC |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Center Distance (in): | 3.675 in |
| Housing Material: | Stainless Steel | Gear Drive SIze: | SSHERA55 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 25:1 |
General Specifications
| UPC: | 662961805959 | Weight: | 98.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

