Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 43.97 213TC 1.375
Part #:0250-75650
Catalog #:SSHERA55ES 43.97 213TC 1.375
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Reduction: | Double | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1.375 in | Housing Width (in): | 8 in |
| Certifications: | IP69K, USDA Accepted Equipment | Series Code: | HERA55 |
| Housing Height (in): | 9.61 in | Service Factor: | 1 |
| Output RPM: | 39.8 | Input HP: | 3.16 |
| Mounting Type: | ES | Input Style: | C-Face Quill |
| Housing Length (in): | 10.52 in | Input Diameter (in): | 1.376 in |
| Input HP @ 1750 RPM: | 3.16 | Length Through Bore (in): | 8 in |
| Product Line: | HERA | Ratio: | 43.97:1 |
| Style: | ES | Product Type: | RIGHT ANGLE |
| Gear Drive SIze: | SSHERA55 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Material: | Stainless Steel |
| Center Distance (in): | 3.675 in | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Nominal Ratio: | 40:1 |
General Specifications
| UPC: | 662961805973 | Weight: | 98.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

