Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 53.03 213TC 1.375
Part #:0250-75651
Catalog #:SSHERA55ES 53.03 213TC 1.375
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.375 in | Service Factor: | 1 |
| Input Diameter (in): | 1.376 in | Housing Length (in): | 10.52 in |
| Length Through Bore (in): | 8 in | Input HP: | 2.62 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.62 |
| Housing Width (in): | 8 in | Certifications: | IP69K, USDA Accepted Equipment |
| Reduction: | Double | Style: | ES |
| Series Code: | HERA55 | Ratio: | 53.03:1 |
| Housing Height (in): | 9.61 in | Product Line: | HERA |
| Motor Frame Size: | 210TC | Mounting Type: | ES |
| Product Type: | RIGHT ANGLE | Output RPM: | 33 |
| Housing Material: | Stainless Steel | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Nominal Ratio: | 50:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Center Distance (in): | 3.675 in | Gear Drive SIze: | SSHERA55 |
General Specifications
| UPC: | 662961805980 | Weight: | 98.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

