Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 7.94 213TC 1.438
Part #:0250-75653
Catalog #:SSHERA55ES 7.94 213TC 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length Through Bore (in): | 8 in | Housing Height (in): | 9.61 in |
| Output Diameter (in): | 1.438 in | Reduction: | Double |
| Motor Frame Size: | 210TC | Series Code: | HERA55 |
| Input Diameter (in): | 1.376 in | Mounting Type: | ES |
| Style: | ES | Certifications: | IP69K, USDA Accepted Equipment |
| Ratio: | 7.94:1 | Housing Width (in): | 8 in |
| Service Factor: | 1 | Output RPM: | 220.4 |
| Input HP @ 1750 RPM: | 13 | Input HP: | 13 |
| Product Type: | RIGHT ANGLE | Product Line: | HERA |
| Input Style: | C-Face Quill | Housing Length (in): | 10.52 in |
| Nominal Ratio: | 7.5:1 | Center Distance (in): | 3.675 in |
| Housing Material: | Stainless Steel | Gear Drive SIze: | SSHERA55 |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 3346 in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
General Specifications
| UPC: | 662961806000 | Weight: | 98.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

