Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 10.77 213TC 1.438
Part #:0250-75654
Catalog #:SSHERA55ES 10.77 213TC 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Motor Frame Size: | 210TC |
| Ratio: | 10.77:1 | Input Diameter (in): | 1.376 in |
| Input HP: | 12.89 | Input Style: | C-Face Quill |
| Output RPM: | 162.5 | Series Code: | HERA55 |
| Housing Height (in): | 9.61 in | Mounting Type: | ES |
| Reduction: | Double | Output Diameter (in): | 1.438 in |
| Length Through Bore (in): | 8 in | Input HP @ 1750 RPM: | 12.89 |
| Housing Width (in): | 8 in | Service Factor: | 1 |
| Housing Length (in): | 10.52 in | Product Type: | RIGHT ANGLE |
| Certifications: | IP69K, USDA Accepted Equipment | Style: | ES |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Nominal Ratio: | 10:1 | Housing Material: | Stainless Steel |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Gear Drive SIze: | SSHERA55 | Center Distance (in): | 3.675 in |
General Specifications
| UPC: | 662961806017 | Weight: | 98.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

