Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 21.15 213TC 1.438
Part #:0250-75656
Catalog #:SSHERA55ES 21.15 213TC 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Height (in): | 9.61 in | Style: | ES |
| Ratio: | 21.15:1 | Certifications: | IP69K, USDA Accepted Equipment |
| Series Code: | HERA55 | Length Through Bore (in): | 8 in |
| Housing Length (in): | 10.52 in | Input HP @ 1750 RPM: | 6.56 |
| Mounting Type: | ES | Service Factor: | 1 |
| Input Diameter (in): | 1.376 in | Input HP: | 6.56 |
| Output Diameter (in): | 1.438 in | Housing Width (in): | 8 in |
| Reduction: | Double | Motor Frame Size: | 210TC |
| Input Style: | C-Face Quill | Output RPM: | 82.7 |
| Product Line: | HERA | Product Type: | RIGHT ANGLE |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Center Distance (in): | 3.675 in | Housing Material: | Stainless Steel |
| Gear Drive SIze: | SSHERA55 | Nominal Ratio: | 20:1 |
General Specifications
| UPC: | 662961806031 | Weight: | 98.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

