Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 25.00 213TC 1.438
Part #:0250-75657
Catalog #:SSHERA55ES 25.00 213TC 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Motor Frame Size: | 210TC | Series Code: | HERA55 |
| Input HP @ 1750 RPM: | 5.6 | Output Diameter (in): | 1.438 in |
| Housing Width (in): | 8 in | Housing Height (in): | 9.61 in |
| Output RPM: | 70 | Housing Length (in): | 10.52 in |
| Service Factor: | 1 | Ratio: | 25.00:1 |
| Reduction: | Double | Product Line: | HERA |
| Style: | ES | Product Type: | RIGHT ANGLE |
| Input Style: | C-Face Quill | Input HP: | 5.6 |
| Input Diameter (in): | 1.376 in | Length Through Bore (in): | 8 in |
| Certifications: | IP69K, USDA Accepted Equipment | Mounting Type: | ES |
| Housing Material: | Stainless Steel | Gear Drive SIze: | SSHERA55 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Center Distance (in): | 3.675 in |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Nominal Ratio: | 25:1 | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961806048 | Weight: | 98.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

