Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 30.14 213TC 1.438
Part #:0250-75658
Catalog #:SSHERA55ES 30.14 213TC 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Certifications: | IP69K, USDA Accepted Equipment | Input HP @ 1750 RPM: | 4.61 |
| Output RPM: | 58.1 | Style: | ES |
| Length Through Bore (in): | 8 in | Input Diameter (in): | 1.376 in |
| Mounting Type: | ES | Housing Length (in): | 10.52 in |
| Product Line: | HERA | Housing Width (in): | 8 in |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1.438 in |
| Reduction: | Double | Ratio: | 30.14:1 |
| Input HP: | 4.61 | Housing Height (in): | 9.61 in |
| Series Code: | HERA55 | Input Style: | C-Face Quill |
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Housing Material: | Stainless Steel | Gear Drive SIze: | SSHERA55 |
| Center Distance (in): | 3.675 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 30:1 |
General Specifications
| UPC: | 662961806055 | Weight: | 98.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

