Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 53.03 213TC 1.438
Part #:0250-75660
Catalog #:SSHERA55ES 53.03 213TC 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | ES | Motor Frame Size: | 210TC |
| Ratio: | 53.03:1 | Input Style: | C-Face Quill |
| Reduction: | Double | Certifications: | IP69K, USDA Accepted Equipment |
| Service Factor: | 1 | Product Line: | HERA |
| Input Diameter (in): | 1.376 in | Housing Length (in): | 10.52 in |
| Input HP @ 1750 RPM: | 2.62 | Mounting Type: | ES |
| Input HP: | 2.62 | Series Code: | HERA55 |
| Output RPM: | 33 | Housing Width (in): | 8 in |
| Housing Height (in): | 9.61 in | Output Diameter (in): | 1.438 in |
| Product Type: | RIGHT ANGLE | Length Through Bore (in): | 8 in |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Center Distance (in): | 3.675 in |
| Nominal Ratio: | 50:1 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Material: | Stainless Steel |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | SSHERA55 |
General Specifications
| UPC: | 662961806079 | Weight: | 98.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

