Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 58.92 213TC 1.438
Part #:0250-75661
Catalog #:SSHERA55ES 58.92 213TC 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.376 in | Housing Height (in): | 9.61 in |
| Output RPM: | 29.7 | Housing Width (in): | 8 in |
| Reduction: | Double | Housing Length (in): | 10.52 in |
| Product Line: | HERA | Style: | ES |
| Input HP: | 2.36 | Certifications: | IP69K, USDA Accepted Equipment |
| Service Factor: | 1 | Length Through Bore (in): | 8 in |
| Ratio: | 58.92:1 | Input Style: | C-Face Quill |
| Product Type: | RIGHT ANGLE | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 2.36 | Mounting Type: | ES |
| Series Code: | HERA55 | Output Diameter (in): | 1.438 in |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Center Distance (in): | 3.675 in |
| Gear Drive SIze: | SSHERA55 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 60:1 |
General Specifications
| UPC: | 662961806086 | Weight: | 98.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

