Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 15.05 213TC 1.500
Part #:0250-75664
Catalog #:SSHERA55ES 15.05 213TC 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length Through Bore (in): | 8 in | Style: | ES |
| Motor Frame Size: | 210TC | Certifications: | IP69K, USDA Accepted Equipment |
| Input HP @ 1750 RPM: | 9.22 | Ratio: | 15.05:1 |
| Product Line: | HERA | Product Type: | RIGHT ANGLE |
| Series Code: | HERA55 | Input Diameter (in): | 1.376 in |
| Output RPM: | 116.3 | Housing Length (in): | 10.52 in |
| Input Style: | C-Face Quill | Housing Height (in): | 9.61 in |
| Housing Width (in): | 8 in | Mounting Type: | ES |
| Output Diameter (in): | 1.500 in | Input HP: | 9.22 |
| Reduction: | Double | Service Factor: | 1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Stainless Steel |
| Gear Drive SIze: | SSHERA55 | Nominal Ratio: | 15:1 |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Center Distance (in): | 3.675 in | Output Torque Rating (in-lb): | 4500 in/lbs |
General Specifications
| UPC: | 662961806116 | Weight: | 98.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

