Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 30.14 213TC 1.500
Part #:0250-75667
Catalog #:SSHERA55ES 30.14 213TC 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 4.61 | Certifications: | IP69K, USDA Accepted Equipment |
| Input HP @ 1750 RPM: | 4.61 | Reduction: | Double |
| Product Line: | HERA | Output RPM: | 58.1 |
| Input Diameter (in): | 1.376 in | Input Style: | C-Face Quill |
| Style: | ES | Series Code: | HERA55 |
| Housing Height (in): | 9.61 in | Output Diameter (in): | 1.500 in |
| Housing Length (in): | 10.52 in | Motor Frame Size: | 210TC |
| Length Through Bore (in): | 8 in | Mounting Type: | ES |
| Service Factor: | 1 | Housing Width (in): | 8 in |
| Product Type: | RIGHT ANGLE | Ratio: | 30.14:1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Nominal Ratio: | 30:1 |
| Center Distance (in): | 3.675 in | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | SSHERA55 | Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662961806147 | Weight: | 98.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

