Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 43.97 213TC 1.500
Part #:0250-75668
Catalog #:SSHERA55ES 43.97 213TC 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.500 in | Input HP: | 3.16 |
| Housing Length (in): | 10.52 in | Style: | ES |
| Input Diameter (in): | 1.376 in | Length Through Bore (in): | 8 in |
| Housing Height (in): | 9.61 in | Housing Width (in): | 8 in |
| Certifications: | IP69K, USDA Accepted Equipment | Reduction: | Double |
| Mounting Type: | ES | Input HP @ 1750 RPM: | 3.16 |
| Input Style: | C-Face Quill | Product Type: | RIGHT ANGLE |
| Output RPM: | 39.8 | Motor Frame Size: | 210TC |
| Product Line: | HERA | Service Factor: | 1 |
| Ratio: | 43.97:1 | Series Code: | HERA55 |
| Nominal Ratio: | 40:1 | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.675 in | Gear Drive SIze: | SSHERA55 |
General Specifications
| UPC: | 662961806154 | Weight: | 98.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

