Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 53.03 213TC 1.500
Part #:0250-75669
Catalog #:SSHERA55ES 53.03 213TC 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Housing Height (in): | 9.61 in |
| Input Style: | C-Face Quill | Housing Length (in): | 10.52 in |
| Product Line: | HERA | Certifications: | IP69K, USDA Accepted Equipment |
| Input HP @ 1750 RPM: | 2.62 | Series Code: | HERA55 |
| Housing Width (in): | 8 in | Reduction: | Double |
| Output Diameter (in): | 1.500 in | Motor Frame Size: | 210TC |
| Ratio: | 53.03:1 | Style: | ES |
| Input HP: | 2.62 | Mounting Type: | ES |
| Output RPM: | 33 | Input Diameter (in): | 1.376 in |
| Length Through Bore (in): | 8 in | Product Type: | RIGHT ANGLE |
| Housing Material: | Stainless Steel | Center Distance (in): | 3.675 in |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | SSHERA55 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Nominal Ratio: | 50:1 |
General Specifications
| UPC: | 662961806161 | Weight: | 98.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

