Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 58.92 213TC 1.500
Part #:0250-75670
Catalog #:SSHERA55ES 58.92 213TC 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA55 | Input Style: | C-Face Quill |
| Certifications: | IP69K, USDA Accepted Equipment | Input Diameter (in): | 1.376 in |
| Housing Width (in): | 8 in | Style: | ES |
| Product Line: | HERA | Reduction: | Double |
| Ratio: | 58.92:1 | Product Type: | RIGHT ANGLE |
| Length Through Bore (in): | 8 in | Motor Frame Size: | 210TC |
| Input HP: | 2.36 | Mounting Type: | ES |
| Housing Height (in): | 9.61 in | Housing Length (in): | 10.52 in |
| Output RPM: | 29.7 | Output Diameter (in): | 1.500 in |
| Input HP @ 1750 RPM: | 2.36 | Service Factor: | 1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Nominal Ratio: | 60:1 |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Gear Drive SIze: | SSHERA55 |
| Center Distance (in): | 3.675 in | Output Torque Rating (in-lb): | 4500 in/lbs |
General Specifications
| UPC: | 662961806178 | Weight: | 98.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

