Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 10.77 213TC 1.625
Part #:0250-75672
Catalog #:SSHERA55ES 10.77 213TC 1.625
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Series Code: | HERA55 |
| Input HP: | 12.89 | Output Diameter (in): | 1.625 in |
| Service Factor: | 1 | Product Line: | HERA |
| Housing Height (in): | 9.61 in | Input HP @ 1750 RPM: | 12.89 |
| Ratio: | 10.77:1 | Mounting Type: | ES |
| Housing Width (in): | 8 in | Output RPM: | 162.5 |
| Input Style: | C-Face Quill | Reduction: | Double |
| Motor Frame Size: | 210TC | Input Diameter (in): | 1.376 in |
| Length Through Bore (in): | 8 in | Housing Length (in): | 10.52 in |
| Style: | ES | Certifications: | IP69K, USDA Accepted Equipment |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
| Gear Drive SIze: | SSHERA55 | Nominal Ratio: | 10:1 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Center Distance (in): | 3.675 in | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |

