Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 15.05 213TC 1.688
Part #:0250-75682
Catalog #:SSHERA55ES 15.05 213TC 1.688
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Ratio: | 15.05:1 |
| Product Line: | HERA | Input Diameter (in): | 1.376 in |
| Reduction: | Double | Output RPM: | 116.3 |
| Series Code: | HERA55 | Style: | ES |
| Input HP @ 1750 RPM: | 9.22 | Length Through Bore (in): | 8 in |
| Housing Width (in): | 8 in | Service Factor: | 1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 210TC |
| Mounting Type: | ES | Housing Length (in): | 10.52 in |
| Output Diameter (in): | 1.688 in | Input HP: | 9.22 |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Height (in): | 9.61 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Nominal Ratio: | 15:1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Stainless Steel |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Center Distance (in): | 3.675 in | Gear Drive SIze: | SSHERA55 |

