Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 25 213TC 1.688
Part #:0250-75684
Catalog #:SSHERA55ES 25 213TC 1.688
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 70 | Mounting Type: | ES |
| Output Diameter (in): | 1.688 in | Input HP: | 5.6 |
| Certifications: | IP69K, USDA Accepted Equipment | Input HP @ 1750 RPM: | 5.6 |
| Product Line: | HERA | Product Type: | RIGHT ANGLE |
| Input Style: | C-Face Quill | Housing Width (in): | 8 in |
| Housing Height (in): | 9.61 in | Series Code: | HERA55 |
| Motor Frame Size: | 210TC | Input Diameter (in): | 1.376 in |
| Length Through Bore (in): | 8 in | Housing Length (in): | 10.52 in |
| Reduction: | Double | Style: | ES |
| Service Factor: | 1 | Ratio: | 25.00:1 |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4500 in/lbs |
| Center Distance (in): | 3.675 in | Gear Drive SIze: | SSHERA55 |
| Housing Material: | Stainless Steel | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Nominal Ratio: | 25:1 |

