Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 25 213TC 1.75
Part #:0250-75693
Catalog #:SSHERA55ES 25 213TC 1.75
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Style: | C-Face Quill | Product Line: | HERA |
| Product Type: | RIGHT ANGLE | Input HP: | 5.6 |
| Length Through Bore (in): | 8 in | Output Diameter (in): | 1.750 in |
| Series Code: | HERA55 | Ratio: | 25.00:1 |
| Service Factor: | 1 | Input Diameter (in): | 1.376 in |
| Reduction: | Double | Certifications: | IP69K, USDA Accepted Equipment |
| Input HP @ 1750 RPM: | 5.6 | Mounting Type: | ES |
| Housing Length (in): | 10.52 in | Motor Frame Size: | 210TC |
| Style: | ES | Housing Width (in): | 8 in |
| Output RPM: | 70 | Housing Height (in): | 9.61 in |
| Gear Drive SIze: | SSHERA55 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Housing Material: | Stainless Steel | Nominal Ratio: | 25:1 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Center Distance (in): | 3.675 in |

