Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 43.97 213TC 1.75
Part #:0250-75695
Catalog #:SSHERA55ES 43.97 213TC 1.75
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 39.8 | Length Through Bore (in): | 8 in |
| Ratio: | 43.97:1 | Reduction: | Double |
| Input HP: | 3.16 | Input HP @ 1750 RPM: | 3.16 |
| Input Diameter (in): | 1.376 in | Certifications: | IP69K, USDA Accepted Equipment |
| Series Code: | HERA55 | Service Factor: | 1 |
| Product Line: | HERA | Style: | ES |
| Housing Height (in): | 9.61 in | Housing Length (in): | 10.52 in |
| Motor Frame Size: | 210TC | Housing Width (in): | 8 in |
| Output Diameter (in): | 1.750 in | Input Style: | C-Face Quill |
| Product Type: | RIGHT ANGLE | Mounting Type: | ES |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 40:1 | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Gear Drive SIze: | SSHERA55 |
| Housing Material: | Stainless Steel | Center Distance (in): | 3.675 in |

