Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 21.15 213TC 1.875
Part #:0250-75701
Catalog #:SSHERA55ES 21.15 213TC 1.875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA55 | Housing Width (in): | 8 in |
| Input Style: | C-Face Quill | Length Through Bore (in): | 8 in |
| Input HP @ 1750 RPM: | 6.56 | Certifications: | IP69K, USDA Accepted Equipment |
| Input HP: | 6.56 | Product Line: | HERA |
| Service Factor: | 1 | Housing Height (in): | 9.61 in |
| Housing Length (in): | 10.52 in | Reduction: | Double |
| Mounting Type: | ES | Style: | ES |
| Product Type: | RIGHT ANGLE | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1.875 in | Input Diameter (in): | 1.376 in |
| Ratio: | 21.15:1 | Output RPM: | 82.7 |
| Center Distance (in): | 3.675 in | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | SSHERA55 | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 4500 in/lbs | Nominal Ratio: | 20:1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |

