Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 43.97 213TC 1.875
Part #:0250-75704
Catalog #:SSHERA55ES 43.97 213TC 1.875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Certifications: | IP69K, USDA Accepted Equipment | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Housing Height (in): | 9.61 in |
| Length Through Bore (in): | 8 in | Output RPM: | 39.8 |
| Input Style: | C-Face Quill | Product Type: | RIGHT ANGLE |
| Reduction: | Double | Product Line: | HERA |
| Ratio: | 43.97:1 | Mounting Type: | ES |
| Input Diameter (in): | 1.376 in | Housing Width (in): | 8 in |
| Input HP: | 3.16 | Housing Length (in): | 10.52 in |
| Output Diameter (in): | 1.875 in | Input HP @ 1750 RPM: | 3.16 |
| Series Code: | HERA55 | Style: | ES |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Nominal Ratio: | 40:1 |
| Gear Drive SIze: | SSHERA55 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.675 in | Housing Material: | Stainless Steel |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Torque Rating (in-lb): | 4500 in/lbs |

