Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 7.94 213TC 1.938
Part #:0250-75707
Catalog #:SSHERA55ES 7.94 213TC 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length Through Bore (in): | 8 in | Housing Length (in): | 10.52 in |
| Input HP: | 13 | Ratio: | 7.94:1 |
| Style: | ES | Certifications: | IP69K, USDA Accepted Equipment |
| Series Code: | HERA55 | Product Line: | HERA |
| Input HP @ 1750 RPM: | 13 | Product Type: | RIGHT ANGLE |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1.938 in |
| Reduction: | Double | Housing Height (in): | 9.61 in |
| Housing Width (in): | 8 in | Service Factor: | 1 |
| Input Diameter (in): | 1.376 in | Input Style: | C-Face Quill |
| Output RPM: | 220.4 | Mounting Type: | ES |
| Gear Drive SIze: | SSHERA55 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Torque Rating (in-lb): | 3346 in/lbs | Housing Material: | Stainless Steel |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 7.5:1 |
| Center Distance (in): | 3.675 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
General Specifications
| UPC: | 662961806185 | Weight: | 98.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

