Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 10.77 213TC 1.938
Part #:0250-75708
Catalog #:SSHERA55ES 10.77 213TC 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 12.89 | Style: | ES |
| Housing Height (in): | 9.61 in | Output Diameter (in): | 1.938 in |
| Product Type: | RIGHT ANGLE | Mounting Type: | ES |
| Reduction: | Double | Output RPM: | 162.5 |
| Housing Width (in): | 8 in | Housing Length (in): | 10.52 in |
| Length Through Bore (in): | 8 in | Input Style: | C-Face Quill |
| Motor Frame Size: | 210TC | Certifications: | IP69K, USDA Accepted Equipment |
| Ratio: | 10.77:1 | Input Diameter (in): | 1.376 in |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 12.89 |
| Series Code: | HERA55 | Product Line: | HERA |
| Nominal Ratio: | 10:1 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | SSHERA55 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Center Distance (in): | 3.675 in | Output Torque Rating (in-lb): | 4500 in/lbs |
General Specifications
| UPC: | 662961806192 | Weight: | 98.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

