Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 15.05 213TC 1.938
Part #:0250-75709
Catalog #:SSHERA55ES 15.05 213TC 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length Through Bore (in): | 8 in | Input HP @ 1750 RPM: | 9.22 |
| Ratio: | 15.05:1 | Input HP: | 9.22 |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Length (in): | 10.52 in |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1.938 in |
| Service Factor: | 1 | Output RPM: | 116.3 |
| Mounting Type: | ES | Product Type: | RIGHT ANGLE |
| Reduction: | Double | Series Code: | HERA55 |
| Housing Width (in): | 8 in | Input Diameter (in): | 1.376 in |
| Product Line: | HERA | Style: | ES |
| Housing Height (in): | 9.61 in | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Center Distance (in): | 3.675 in | Housing Material: | Stainless Steel |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 15:1 |
| Gear Drive SIze: | SSHERA55 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
General Specifications
| UPC: | 662961806208 | Weight: | 98.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

