Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 25.00 213TC 1.938
Part #:0250-75711
Catalog #:SSHERA55ES 25.00 213TC 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 25.00:1 | Input HP @ 1750 RPM: | 5.6 |
| Housing Length (in): | 10.52 in | Mounting Type: | ES |
| Service Factor: | 1 | Input Diameter (in): | 1.376 in |
| Output Diameter (in): | 1.938 in | Length Through Bore (in): | 8 in |
| Series Code: | HERA55 | Reduction: | Double |
| Product Line: | HERA | Output RPM: | 70 |
| Product Type: | RIGHT ANGLE | Style: | ES |
| Input Style: | C-Face Quill | Housing Width (in): | 8 in |
| Motor Frame Size: | 210TC | Input HP: | 5.6 |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Height (in): | 9.61 in |
| Housing Material: | Stainless Steel | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | SSHERA55 |
| Nominal Ratio: | 25:1 | Center Distance (in): | 3.675 in |
General Specifications
| UPC: | 662961806222 | Weight: | 98.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

