Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 30.14 213TC 1.938
Part #:0250-75712
Catalog #:SSHERA55ES 30.14 213TC 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Reduction: | Double | Series Code: | HERA55 |
| Output RPM: | 58.1 | Input HP @ 1750 RPM: | 4.61 |
| Output Diameter (in): | 1.938 in | Mounting Type: | ES |
| Service Factor: | 1 | Housing Width (in): | 8 in |
| Input Diameter (in): | 1.376 in | Ratio: | 30.14:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 210TC |
| Product Type: | RIGHT ANGLE | Housing Height (in): | 9.61 in |
| Length Through Bore (in): | 8 in | Housing Length (in): | 10.52 in |
| Certifications: | IP69K, USDA Accepted Equipment | Input HP: | 4.61 |
| Product Line: | HERA | Style: | ES |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.675 in |
| Gear Drive SIze: | SSHERA55 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Nominal Ratio: | 30:1 |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 4500 in/lbs |
General Specifications
| UPC: | 662961806239 | Weight: | 98.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

