Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 43.97 213TC 1.938
Part #:0250-75713
Catalog #:SSHERA55ES 43.97 213TC 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.376 in | Length Through Bore (in): | 8 in |
| Motor Frame Size: | 210TC | Ratio: | 43.97:1 |
| Product Type: | RIGHT ANGLE | Reduction: | Double |
| Housing Width (in): | 8 in | Mounting Type: | ES |
| Output RPM: | 39.8 | Service Factor: | 1 |
| Product Line: | HERA | Input HP @ 1750 RPM: | 3.16 |
| Output Diameter (in): | 1.938 in | Certifications: | IP69K, USDA Accepted Equipment |
| Input HP: | 3.16 | Housing Length (in): | 10.52 in |
| Housing Height (in): | 9.61 in | Input Style: | C-Face Quill |
| Style: | ES | Series Code: | HERA55 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Center Distance (in): | 3.675 in |
| Nominal Ratio: | 40:1 | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Gear Drive SIze: | SSHERA55 |
General Specifications
| UPC: | 662961806246 | Weight: | 98.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

