Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 10.77 213TC 2
Part #:0250-75717
Catalog #:SSHERA55ES 10.77 213TC 2
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 162.5 | Series Code: | HERA55 |
| Input HP: | 12.89 | Housing Width (in): | 8 in |
| Mounting Type: | ES | Input Diameter (in): | 1.376 in |
| Certifications: | IP69K, USDA Accepted Equipment | Product Type: | RIGHT ANGLE |
| Product Line: | HERA | Reduction: | Double |
| Input HP @ 1750 RPM: | 12.89 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Style: | ES |
| Ratio: | 10.77:1 | Length Through Bore (in): | 8 in |
| Housing Length (in): | 10.52 in | Housing Height (in): | 9.61 in |
| Motor Frame Size: | 210TC | Output Diameter (in): | 2.000 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Center Distance (in): | 3.675 in | Nominal Ratio: | 10:1 |
| Gear Drive SIze: | SSHERA55 | Output Shaft: | Hollow Bore |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 4500 in/lbs |

