Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 15.05 213TC 2
Part #:0250-75718
Catalog #:SSHERA55ES 15.05 213TC 2
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Length (in): | 10.52 in | Mounting Type: | ES |
| Series Code: | HERA55 | Housing Width (in): | 8 in |
| Input Diameter (in): | 1.376 in | Housing Height (in): | 9.61 in |
| Output RPM: | 116.3 | Ratio: | 15.05:1 |
| Length Through Bore (in): | 8 in | Style: | ES |
| Input HP @ 1750 RPM: | 9.22 | Certifications: | IP69K, USDA Accepted Equipment |
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Reduction: | Double | Product Line: | HERA |
| Output Diameter (in): | 2.000 in | Input Style: | C-Face Quill |
| Motor Frame Size: | 210TC | Input HP: | 9.22 |
| Nominal Ratio: | 15:1 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 4500 in/lbs |
| Gear Drive SIze: | SSHERA55 | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Center Distance (in): | 3.675 in |

