Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 21.15 213TC 2
Part #:0250-75719
Catalog #:SSHERA55ES 21.15 213TC 2
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length Through Bore (in): | 8 in | Output RPM: | 82.7 |
| Service Factor: | 1 | Ratio: | 21.15:1 |
| Input Style: | C-Face Quill | Housing Length (in): | 10.52 in |
| Product Line: | HERA | Input Diameter (in): | 1.376 in |
| Housing Height (in): | 9.61 in | Mounting Type: | ES |
| Output Diameter (in): | 2.000 in | Motor Frame Size: | 210TC |
| Series Code: | HERA55 | Input HP: | 6.56 |
| Product Type: | RIGHT ANGLE | Input HP @ 1750 RPM: | 6.56 |
| Housing Width (in): | 8 in | Style: | ES |
| Certifications: | IP69K, USDA Accepted Equipment | Reduction: | Double |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Center Distance (in): | 3.675 in | Nominal Ratio: | 20:1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Gear Drive SIze: | SSHERA55 |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |

